MITSUBISHI ELECTRIC Changes for the Better
Norway

Solutions for Formation and cell testing

  • Simple CPU communication
  • Compact motion modules for PLCs
  • Sending of test data to upper-level DB

Solution overview

IssuesSolutions
Want to easily share data between devicesSimple CPU communication
Supporting various process configurations while standardising equipmentCompact motion modules for PLCs
Sending large volumes of test data to upper-level systems in real timeSending of test data to upper-level DB

Solution details

Want to easily share data between devices

Multi PLC data sharing among PLCs for upstream and downstream processes via built-in Ethernet can be accomplished by performing easy parameter settings to reduce costs.

Communication with existing systems using our MELSEC iQ-R, Q, L, or iQ-F PLC series or even PLCs from third parties is easy.

Supporting various process configurations while standardising equipment

The MELSEC iQ-F PLC series has a lineup of motion modules that support 4 or 8 shafts, enabling local high-accuracy positioning.

Linear interpolation, 2-axis arc complementation, constant dimension feed, and continuous trajectory control can be performed using table method programming.

Sending large volumes of test data to upper-level systems in real time

Using the MES Interface module, cell test data (temperature, voltage, etc.) can be uploaded to upper-level data bank (DB) even without a gateway PC.

OPC UA is supported in addition to MES communication.

Competencies