MITSUBISHI ELECTRIC Changes for the Better
Norway

Turnkey Vision Inspection Systems enabled by Robovision Deep-Learning Platform and Mitsubishi Electric Automation

Robovision AI (RVAI) is available as a pre-integrated, end-to-end solution for a number of computer vision applications, or as a powerful AI platform to build the applications you need. The RVAI platform features a rich set of interconnected modules that allows easy integration and deployment of deep learning algorithms into a generic process flow. The modules, which are accessible through an intuitive GUI, include advanced deep learning models, pre-designed computer vision pipelines, training modules and monitoring tools.

RVAI aims to maximize flexibility and accessibility. It features a rich SDK for data scientists and engineers to integrate their applications in a scalable fashion. This way, production operators can leverage state-of-the-art AI applications without having to write a single line of code. With the dashboard application, it is very easy to make applications accessible to operators: create a simple GUI by dragging and dropping widgets on a canvas.

The Robovision AI software is currently powering multiple use cases in various industries like agriculture (robotics), manufacturing (quality control, process automations), smart city and healthcare.

The cooperation between Robovision and Mitsubishi Electric Europe increases the benefit for customers even more by providing a turnkey Vision Inspection System based on high performance automation solutions.

Robovision