MITSUBISHI ELECTRIC Changes for the Better
Norway
Our standard range of Residual Current Circuit Breakers RCD are type A sensitivity devices with 30mA setting. These are available from 25A to 125A in 2pole and 4pole versions. They are ideal for protecting against earth leakage faults. We also have available type B sensitivity devices for DC loads. We can also supply in 100mA and 300mA versions. Our RCD devices are certified to EN61008-1.