MITSUBISHI ELECTRIC Changes for the Better
Norway
The HMCB series features High-Performance Miniature Circuit Breakers (MCB) designed for industrial applications with a compact 27mm module. Offering a high breaking capacity of 25kA, these breakers are suited for current ratings from 40A to 125A and come with B, C, and D tripping curves for tailored protection against overloads and short circuits. Built for heavy-duty environments, the HMCB range ensures reliable performance and enhanced electrical safety in circuits with varying inrush currents, making it ideal for high-demand industrial applications requiring a robust and space-efficient solution.