MITSUBISHI ELECTRIC Changes for the Better
Norway
Mitsubishi Electric Europe offer a range of MCBs that take clear account of these requirements. Our standard Industrial range of MCB are available in B, C & D curve with current ranges from 0,5A up to 63A. The short circuit breaking capacity of the standard range is excellent for sub-distribution with Icu of up to15kA according to EN60947-2. This range also has certification to EN60898.