MITSUBISHI ELECTRIC Changes for the Better
Norway

16A; 2-pole; D-curve MCB; Icu = 15kA EN60898 =25kA EN60947-2; Pack Qty:1/60

FA-MDRC: MCB-T

SeriesMODULAR DIN RAIL COMPONENTS
TypeMCBT (D-CURVE)
Rated Current (A)16
Number of Poles2
Instantaneous TrippingTYPE D
Breaking Capacity (kA)IEC 60898: 10KA, IEC 60947-2: 15KA