MITSUBISHI ELECTRIC Changes for the Better
Digital I/O modules are used to provide an interface of various processes to the controller. The high-density terminal connections (up to 64 points) results in a space-saving design within the control cabinet and furthermore reduces the installation costs.
Used to interface digital signals to the control CPU.
Receives output signals from the CPU module and outputs signals to external devices.
Module with combined input and output functions.