MITSUBISHI ELECTRIC Changes for the Better
Norway

Multi-Measuring Instrument;High performance model;No bar graph

FA-MMI: Energy Measuring Unit

SeriesME96 SERIES
TypeMULTI MEASURING INSTRUMENT
Voltage Circuit 1-Phase 2P (V)220/440
Voltage Circuit 3-Phase 3P (V)220/440
Voltage Circuit 1-Phase 3P (V)220/440
Voltage Circuit 3-Phase 4P (V)277/480
Current Circuit (A)1/5
Display TypeLCD WITH LED BACKLIGHT
Frequency Range (Hz)50/60
CommunicationMODBUS RTU
Display1-3LINE:4DIGITS; 4LINE:6DIGITS
ExpandableYES(CHECK COMPATIBLE PRODUCTS)
Min. Ambient Temperature (°C)-5
Max. Ambient Temperature (°C)55

Product Dimensions & Weight

Width (mm)96
Height (mm)96
Depth (mm)90
Weight (kg)0,5

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)96,00
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO