MITSUBISHI ELECTRIC Changes for the Better
Norway

Energy measuring units that support energy savings in the work place

These units support monitoring of energy consumption with great precision, which is necessary for reducing energy cost. Combining units with Split-type current sensors makes it simple to add pieces of equipment that you would like to monitor.

Energy Measuring Unit - EcoMonitorLight

The product itself supports energy measurements, as well as displaying and setting measuring points. Also, RS-485 (MODBUS(R) RTU communication) functionality makes it easy to connect to general servers, thereby allowing energy management with fewer staff.