MITSUBISHI ELECTRIC Changes for the Better
Norway

MCB 2-poles (1+N); 230V; Rated current 10A; Operating characteristic C

FA-MCB: Miniature Circuit Breaker

SeriesWS-V SERIES - MCB
TypeBH-DN MINI. CIRCUIT BREAKER
Rated Voltage (V)230
Current TypeAC
Number of Poles1+N
Instantaneous TrippingTYPE C
Breaking Capacity (kA)4,5
Cycles with Rated Current20000
Cycles without Rated Current20000
Rated Current (A)10

Product Dimensions & Weight

Width (mm)18
Height (mm)88
Depth (mm)70
Weight (kg)0,12

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)10,98
Other paper (g)0,03
Aluminum (g)0
Steel (g)0
Styrofoam (g)0,01
Other plastic (g)0,01
Wood (g)2,22
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2C
Dangerous Goods IdentifierNO