S-N125 AC100V

Magnetic contactor. 60kW; 2NO + 2NC; Us = AC 100V, 50Hz

FA-MC: Magnetic Contactor

SeriesMS-N SERIES MAGNETIC CONTACTOR
TypeNON-REVERSING, AC OPERATED
Rated Capacity (kW)3-PHASE AC220-240V: 37, 3-PHASE AC380-440V: 60, 3-PHASE AC690V: 90
Rated Current (A)3-PHASE AC690V: 70
Coil Voltage (V)100-127
Number of Poles3
No of Auxiliary Contacts NO2
No of Auxiliary Contacts NC2
Frame Size125

Product Dimensions & Weight

Width (mm)100
Height (mm)150
Depth (mm)136
Weight (kg)2,5

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)200
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number 7439-92-1, 80-05-7, 101-77-9, 13560-89-9, 140-66-9, 552-30-7, 25214-70-4
Dangerous Goods RegulationsNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Mercor – Protecting Warsaw Metro from fire emergencies