UN-CZ500

Terminal cover. For SD-N50, 65 -Line or load-side

FA-MC: Mechanical Option

SeriesMS-N CONTACTOR OPTIONS
TypeCOVER

Product Dimensions & Weight

Width (mm)92
Height (mm)140
Depth (mm)60,5

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)0
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)7,5
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods RegulationsNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Mercor – Protecting Warsaw Metro from fire emergencies