Series | MELSEC-Q SERIES |
---|---|
Type | TRANSISTOR OUTPUT(SINK/SOURCE) |
Occupied I/O Points on PLC | 16 |
Integrated Digital Outputs | 8 |
Output Type | TRANSISTOR |
Output Logic | SINK/SOURCE |
Rated Load Voltage (VDC) | 5-24 |
Wiring | SCREW |
Int. Current Consumption (A) | 0,11 |
Width (mm) | 27,4 |
---|---|
Height (mm) | 98 |
Depth (mm) | 90 |
Weight (kg) | 0,14 |
CE | COMPLIANT |
---|---|
UL/cUL | COMPLIANT |
EAC | COMPLIANT |
Shipping Approvals | ABS,BV,DNV GL,LR,NK,RINA |
UKCA | COMPLIANT |
Cardboard (g) | 40 |
---|---|
Other paper (g) | 1 |
Aluminum (g) | 0 |
Steel (g) | 0 |
Styrofoam (g) | 0 |
Other plastic (g) | 2 |
Wood (g) | 0 |
Glass (g) | 0 |
Others (g) | 0 |
REACH Limit Exceeded | YES |
---|---|
REACH Substance CAS Number | 7439-92-1 |
Dangerous Goods Class | NO |
RoHS Compliance | COMPLIANT |
WEEE | B2B |
Dangerous Goods Identifier | NO |