MITSUBISHI ELECTRIC Changes for the Better
Norway

PLC Q Series Output module; 240VAC; 16 outputs; relay; spring clamp terminal

FA-MOD PLC: Digital Output Module

SeriesMELSEC-Q SERIES
TypeRELAY OUTPUT
Occupied I/O Points on PLC16
Integrated Digital Outputs16
Output TypeRELAY
Rated Load Voltage (VAC)240
Rated Load Voltage (VDC)24
WiringSCREW
Int. Current Consumption (A)0,43

Product Dimensions & Weight

Width (mm)27,4
Height (mm)98
Depth (mm)90
Weight (kg)0,162

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)40
Other paper (g)1
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)2
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO