Series | MELSEC-Q SERIES |
---|---|
Type | NAMUR INPUT MODULE |
Power Supply (V) | 24 |
Current Type | DC |
Occupied I/O Points on PLC | 32 |
Integrated Digital Inputs | 16 |
Wiring | CONNECTOR |
Int. Current Consumption (A) | 0,33 |
Width (mm) | 27,4 |
---|---|
Height (mm) | 98 |
Depth (mm) | 90 |
Weight (kg) | 0,14 |
CE | COMPLIANT |
---|---|
UKCA | COMPLIANT |
REACH Limit Exceeded | NO |
---|---|
Dangerous Goods Class | NO |
RoHS Compliance | COMPLIANT |
WEEE | B2B |
Dangerous Goods Identifier | NO |