MITSUBISHI ELECTRIC Changes for the Better
Norway

iQ Works V2.0;incl Navigator,GX Works,GT Works,MT Works;Italian;DVD;5 PCs

FA-Software: Software PLC

SeriesMELSOFT IQ WORKS
Number of Licenses5

Conformity

CECOMPLIANT
UKCANOT IN SCOPE

Product Packaging

Cardboard (g)45
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)5
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceNOT IN SCOPE
WEEEB2B