MITSUBISHI ELECTRIC Changes for the Better
Norway

Servomotor; HK-KT Series; Power 150 W; Torque 0,48 Nm; Brake; Keyway

FA-Servo-Motion: Servo Motor

SeriesMELSERVO-J5
TypeHK-KT
Rated Capacity (kW)0,15
Rated Torque (Nm)0,48
Maximum Torque (Nm)1,7
Rated Speed (rpm)3000
Maximum Speed (rpm)6700
Inertia (kg*cm2)0,102
BrakeYES
Shaft TypeKEYWAY
Protection ClassIP67
Power Supply (V)200
Current TypeAC
Encoder Type26-BIT
Encoder Resolution (p/rev)67108864
InertiaLOW INERTIA

Product Dimensions & Weight

Width (mm)40
Height (mm)56,8
Depth (mm)140,5
Weight (kg)0,73

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)110
Other paper (g)36
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)11
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO