MITSUBISHI ELECTRIC Changes for the Better

HK-KN7M34BK

Material number 734068
Servomotor; HK-KN,series; 750W; Torque 2,4 Nm, max. 8,4 Nm; 400V; Brake; Keyway

FA-Servo-Motion: Servo Motor

SeriesMELSERVO-JET
TypeHK-KN
Power Supply (V)400
Rated Capacity (kW)0.75
InertiaLOW INERTIA
Rated Torque (Nm)2.4
Maximum Torque (Nm)8.4
Rated Speed (rpm)3,000
Inertia (kg*cm2)1.51
BrakeYES
Shaft TypeKEY SHAFT
Current TypeAC
Encoder Resolution (p/rev)16,777,216
Maximum Speed (rpm)6,700
Protection ClassIP67
Encoder Type24-BIT

Product Dimensions & Weight

Depth (mm)168
Weight (kg)2.9
Width (mm)90
Height (mm)101.6

Conformity

CECOMPLIANT

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO