MITSUBISHI ELECTRIC Changes for the Better
Norway

PLC Q Series MELSECNET10/H Remote module for Coaxial 75 Ohm, simplex bus

FA-MOD PLC: Network Module

SeriesMELSEC-Q SERIES
TypeLOCAL STATION
Network InterfaceMELSECNET/H

Product Dimensions & Weight

Width (mm)27,4
Height (mm)98
Depth (mm)90
Weight (kg)0,16

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsABS,DNV GL,LR,NK,RINA
UKCACOMPLIANT

Product Packaging

Cardboard (g)35
Other paper (g)1
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)9
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1, 12060-00-3, 2451-62-9, 117-81-7
Dangerous Goods ClassNO
RoHS ComplianceNON-COMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO