QD77GF4

Material number 297645
Q-Series Simple Motion Module for CC-Link IE Field Network; 4 Axes

FA-Servo-Motion: Motion Controller

TypeSIMPLE MOTION MODULE
Command InterfaceCC-LINK IE FIELD NETWORK
Number of Axes4
Program Capacity600
Ethernet Port1
Inputs4
Program Capacity UnitPOSITIONING DATA / AXIS
SeriesMELSEC-Q SERIES

Product Dimensions & Weight

Depth (mm)115
Weight (kg)0.26
Width (mm)27.4
Height (mm)98

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UL/cULCOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)55
Steel (g)0
Glass (g)0
Other plastic (g)22.76
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number 7439-92-1, 71868-10-5, 80-05-7, 96-13-9
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO