MITSUBISHI ELECTRIC Changes for the Better
Norway

STlite input module SSI Transmitter Interface; 25 bits; 125 kHz; Gray code

FA-MOD PLC: Serial Com Module

SeriesSTLITE SERIES
InterfaceRS-422

Product Dimensions & Weight

Width (mm)12
Height (mm)69,8
Depth (mm)100
Weight (kg)0,052

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)9
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)4,2

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO