GX IEC Developer 1L-USB

Material number 230836
MS-WIN XP Programming Software MELSEC PLC, English/German/French, 1 Licence USB

FA-Software: Software PLC

SeriesMELSOFT GX SERIES
TypeGX IEC DEVELOPER
Distribution VersionUSB
Number of Licenses1

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UKCANOT IN SCOPE

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)45
Steel (g)0
Glass (g)0
Other plastic (g)5
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceNOT IN SCOPE
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO