MITSUBISHI ELECTRIC Changes for the Better
Norway

Remote Terminal Unit,IEC60870-5-101/104,DNP3,USB,SD card,GSM,2DI/2DO, 4G

FA-COM PLC: Network Module

TypeREMOTE TERMINAL UNIT
Network InterfaceMODBU, MODBUS/TCP, PROFIBUS-DP

Product Dimensions & Weight

Depth (mm)87
Weight (kg)0,23
Width (mm)55
Height (mm)98

Conformity

CECOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)12
Styrofoam (g)0
Cardboard (g)56
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
WEEEB2B