Our Line Scan Bars with CameraLink interface are suitable for most of todays web- or sheet based applications. The scanning width reaches from 309mm up to 1688mm. All the Line Scan Bar sensors are equipped with a tri-linear CMOS sensor set-up, that allows you to capture true-color images. Most of the Line Scan Bars are available with and without integrated illumination to match all sorts of demanding inspection applications.

Product List

The AX4 Product Family is a CameraLink based RGB Line Scan Bar for medium speed applications, available with and without integrated illumination.
The DXL Product Family is a CameraLink based RGB Line Scan Bar for medium to high speed applications and with a working distance of 27mm, available only without integrated illumination.