MITSUBISHI ELECTRIC Changes for the Better
Norway
Whenever b/w images are sufficient, we recommend our Monochrome Line Scan Bars with CameraLink interface. Starting with a scanning width of 309mm, they go up to 926mm. This type of Line Scan Bar is available with and without integrated illumination to match your requirements

MX

The MX Product Family is a CameraLink based Monochrome Line Scan Bar for high speed applications, available with and without integrated illumination.